How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | V: | 2.51 in |
| BE: | 0.38 in | L: | 6.57 in |
| U: | 0.875 in | LM: | 8.82 |
| Center Distance (in): | 3 in | BD: | 5.88 |
| AE1: | 0.6 | AD: | 6.53 |
| F: | 4 | C: | 8.88 in |
| AJ: | 5.88 | AE2: | 0.36 |
| D: | 3.25 | B: | 8.12 |
| AG: | 7.5 | T: | 1.188 |
| I: | 4.84 in | AK: | 4.5 |
| BF: | 0.41 |
Technical Specifications
| Ratio: | 15:1 | Output RPM: | 116.7 |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 15:1 |
| Thrust Rating - output shaft: | 2549 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 4.207 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Model Code: | HM230 | Bore Code: | 19 |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

