How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | BD: | 5.88 |
| AK: | 4.5 | U: | 0.875 in |
| T: | 1.25 | AJ: | 5.88 |
| L: | 6.57 in | AE2: | 0.36 |
| AE1: | 0.6 | AD: | 6.53 |
| I: | 4.84 in | B: | 8.12 |
| C: | 8.88 in | BE: | 0.38 in |
| Center Distance (in): | 3 in | G: | 2 |
| D: | 3.25 | F: | 4 |
| V: | 2.51 in | BF: | 0.41 |
| AG: | 7.5 |
Technical Specifications
| Model Code: | HM230 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.250 in | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 2549 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 15:1 | Output RPM: | 116.7 |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 4.207 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 20 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

