Grove Gear HM230-15-2-1.250-180TC-L4
Part #:HM230-15-2-1.250-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | T: | 1.25 |
| C: | 8.88 in | B: | 8.12 |
| L1: | 9.82 in | G: | 2 |
| AJ: | 7.25 | BF: | 0.53 |
| AD: | 6.53 | BE1: | 0.5 in |
| D: | 3.25 | L: | 6.57 in |
| AE2: | 0.36 | Center Distance (in): | 3 in |
| AK: | 8.5 | AE1: | 0.6 |
| V: | 2.51 in | AG: | 7.5 |
| I: | 4.84 in | BD: | 9 |
| U: | 0.875 in |
Technical Specifications
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.207 | Ratio Range: | 15:1 |
| Output Diameter (in): | 1.250 in | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2549 | Output RPM: | 116.7 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Model Code: | HM230 |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

