How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | L1: | 9.82 in |
| F: | 4 | U: | 0.875 in |
| V: | 2.51 in | BF: | 0.53 |
| I: | 4.84 in | L: | 6.57 in |
| AJ: | 7.25 | AE1: | 0.6 |
| BE1: | 0.5 in | AD: | 6.53 |
| T: | 1.25 | AE2: | 0.36 |
| Center Distance (in): | 3 in | D: | 3.25 |
| AG: | 7.5 | G: | 2 |
| B: | 8.12 | BD: | 9 |
| AK: | 8.5 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 210TC | Ratio: | 15:1 |
| Output Diameter (in): | 1.250 in | Model Code: | HM230 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Output RPM: | 116.7 |
| Thrust Rating - output shaft: | 2549 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 4.207 | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

