Grove Gear HM230-15-2-1.438-180TC
Part #:HM230-15-2-1.438-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | T: | 1.438 |
| L: | 6.57 in | C: | 8.88 in |
| AJ: | 7.25 | V: | 2.51 in |
| AE2: | 0.36 | BE1: | 0.5 in |
| B: | 8.12 | G: | 2 |
| AK: | 8.5 | U: | 0.875 in |
| AE1: | 0.6 | D: | 3.25 |
| Center Distance (in): | 3 in | F: | 4 |
| BD: | 9 | I: | 4.84 in |
| BF: | 0.53 | L1: | 9.82 in |
| AD: | 6.53 |
Technical Specifications
| Ratio Range: | 15:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM230 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 116.7 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2549 |
| Motor Frame Size: | 180TC | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 4.207 | Service Factor: | 1 |
| Ratio: | 15:1 | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Assembly: | HM-2 |
| Input Style: | Flexible Coupling Input | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

