How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | B: | 8.12 |
| T: | 1.438 | BD: | 9 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AD: | 6.53 | C: | 8.88 in |
| AK: | 8.5 | G: | 2 |
| I: | 4.84 in | AE1: | 0.6 |
| L1: | 9.82 in | Center Distance (in): | 3 in |
| AE2: | 0.36 | V: | 2.51 in |
| F: | 4 | BF: | 0.53 |
| L: | 6.57 in | D: | 3.25 |
| AG: | 7.5 |
Technical Specifications
| Motor Frame Size: | 210TC | Thrust Rating - output shaft: | 2549 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 4.207 | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 15:1 |
| Assembly: | HM-2 | Output Shaft Assembly Code: | 2 |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output RPM: | 116.7 | Model Code: | HM230 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

