Grove Gear HM230-15-2-1.438-56C-L2
Part #:HM230-15-2-1.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | B: | 8.12 |
| AG: | 7.5 | AK: | 4.5 |
| D: | 3.25 | U: | 0.875 in |
| AD: | 6.53 | L: | 6.57 in |
| I: | 4.84 in | BD: | 5.88 |
| AE1: | 0.6 | C: | 8.88 in |
| AJ: | 5.88 | F: | 4 |
| T: | 1.438 | G: | 2 |
| LM: | 8.82 | AE2: | 0.36 |
| V: | 2.51 in | BE: | 0.38 in |
| BF: | 0.41 |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 4.207 | Bore Code: | 23 |
| Ratio Range: | 15:1 | Model Code: | HM230 |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Output RPM: | 116.7 | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 3 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 2549 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

