Grove Gear HM230-15-2-1.438-56C-L3
Part #:HM230-15-2-1.438-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | V: | 2.51 in |
| G: | 2 | B: | 8.12 |
| BE: | 0.38 in | AG: | 7.5 |
| I: | 4.84 in | AK: | 4.5 |
| AE1: | 0.6 | BF: | 0.41 |
| AD: | 6.53 | LM: | 8.82 |
| D: | 3.25 | U: | 0.875 in |
| C: | 8.88 in | L: | 6.57 in |
| T: | 1.438 | BD: | 5.88 |
| AJ: | 5.88 | AE2: | 0.36 |
| Center Distance (in): | 3 in |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Model Code: | HM230 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 4.207 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Output RPM: | 116.7 | Thrust Rating - output shaft: | 2549 |
| Ratio Range: | 15:1 | Bore Code: | 23 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

