Grove Gear HM230-15-2-1.438-56C-L4
Part #:HM230-15-2-1.438-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | BD: | 5.88 |
| AK: | 4.5 | AJ: | 5.88 |
| BE: | 0.38 in | L: | 6.57 in |
| AE2: | 0.36 | C: | 8.88 in |
| I: | 4.84 in | G: | 2 |
| U: | 0.875 in | D: | 3.25 |
| V: | 2.51 in | AG: | 7.5 |
| T: | 1.438 | F: | 4 |
| BF: | 0.41 | Center Distance (in): | 3 in |
| LM: | 8.82 | B: | 8.12 |
| AE1: | 0.6 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Bore Code: | 23 |
| Service Factor: | 1 | Ratio: | 15:1 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Output RPM: | 116.7 | Input HP @ 1750 RPM: | 4.207 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 2549 | Model Code: | HM230 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

