Grove Gear HM230-15-2-1.438-56C-L9
Part #:HM230-15-2-1.438-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AK: | 4.5 |
| B: | 8.12 | C: | 8.88 in |
| AJ: | 5.88 | BD: | 5.88 |
| V: | 2.51 in | BF: | 0.41 |
| U: | 0.875 in | BE: | 0.38 in |
| L: | 6.57 in | D: | 3.25 |
| LM: | 8.82 | F: | 4 |
| AE2: | 0.36 | AE1: | 0.6 |
| AG: | 7.5 | AD: | 6.53 |
| G: | 2 | I: | 4.84 in |
| Center Distance (in): | 3 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.438 in | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 4.207 | Ratio: | 15:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2549 | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Model Code: | HM230 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 116.7 |
| Motor Frame Size: | 56C | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

