Grove Gear HM230-15-2-1.500-140TC-L3
Part #:HM230-15-2-1.500-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | BD: | 5.88 |
| AD: | 6.53 | G: | 2 |
| LM: | 8.82 | F: | 4 |
| D: | 3.25 | BF: | 0.41 |
| AE2: | 0.36 | I: | 4.84 in |
| AG: | 7.5 | Center Distance (in): | 3 in |
| V: | 2.51 in | AE1: | 0.6 |
| AJ: | 5.88 | U: | 0.875 in |
| T: | 1.5 | AK: | 4.5 |
| L: | 6.57 in | BE: | 0.38 in |
| B: | 8.12 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.500 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2549 | Output Shaft: | Hollow Bore |
| Model Code: | HM230 | Bore Code: | 24 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Output RPM: | 116.7 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 4.207 |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

