Grove Gear HM230-15-2-1.500-140TC-L4
Part #:HM230-15-2-1.500-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 2 |
| I: | 4.84 in | V: | 2.51 in |
| AG: | 7.5 | Center Distance (in): | 3 in |
| LM: | 8.82 | T: | 1.5 |
| U: | 0.875 in | L: | 6.57 in |
| B: | 8.12 | F: | 4 |
| BE: | 0.38 in | AK: | 4.5 |
| C: | 8.88 in | AJ: | 5.88 |
| AE2: | 0.36 | D: | 3.25 |
| AD: | 6.53 | BD: | 5.88 |
| AE1: | 0.6 |
Technical Specifications
| Thrust Rating - output shaft: | 2549 | Bore Code: | 24 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 4.207 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 116.7 | Center Distance (in): | 3 |
| Ratio Range: | 15:1 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Output Diameter (in): | 1.500 in | Model Code: | HM230 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

