Grove Gear HM230-15-2-1.500-140TC-L9
Part #:HM230-15-2-1.500-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | T: | 1.5 |
| BD: | 5.88 | U: | 0.875 in |
| B: | 8.12 | BE: | 0.38 in |
| AJ: | 5.88 | F: | 4 |
| C: | 8.88 in | BF: | 0.41 |
| D: | 3.25 | AE1: | 0.6 |
| AK: | 4.5 | V: | 2.51 in |
| LM: | 8.82 | G: | 2 |
| AE2: | 0.36 | L: | 6.57 in |
| AD: | 6.53 | Center Distance (in): | 3 in |
| AG: | 7.5 |
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 1.500 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.207 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Key: | 3/8 X 3.00 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Bore Code: | 24 | Thrust Rating - output shaft: | 2549 |
| Ratio Range: | 15:1 | Model Code: | HM230 |
| Output RPM: | 116.7 | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

