Grove Gear HM230-15-2-1.500-180TC-L1
Part #:HM230-15-2-1.500-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | F: | 4 |
| T: | 1.5 | AE1: | 0.6 |
| AK: | 8.5 | AE2: | 0.36 |
| AG: | 7.5 | G: | 2 |
| AJ: | 7.25 | I: | 4.84 in |
| L: | 6.57 in | BD: | 9 |
| AD: | 6.53 | B: | 8.12 |
| C: | 8.88 in | Center Distance (in): | 3 in |
| V: | 2.51 in | BE1: | 0.5 in |
| BF: | 0.53 | D: | 3.25 |
| U: | 0.875 in |
Technical Specifications
| Center Distance (in): | 3 | Assembly: | HM-2 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output RPM: | 116.7 | Ratio: | 15:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Model Code: | HM230 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 15:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2549 |
| Output Diameter (in): | 1.500 in | Input HP @ 1750 RPM: | 4.207 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 24 | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

