Grove Gear HM230-15-2-1.500-180TC-L2
Part #:HM230-15-2-1.500-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | B: | 8.12 |
| AE1: | 0.6 | V: | 2.51 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| BD: | 9 | L1: | 9.82 in |
| AE2: | 0.36 | G: | 2 |
| D: | 3.25 | I: | 4.84 in |
| L: | 6.57 in | Center Distance (in): | 3 in |
| AG: | 7.5 | F: | 4 |
| BF: | 0.53 | AK: | 8.5 |
| C: | 8.88 in | U: | 0.875 in |
| T: | 1.5 |
Technical Specifications
| Motor Frame Size: | 180TC | Input Diameter (in): | 0.875 in |
| Output RPM: | 116.7 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Bore Code: | 24 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2549 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.207 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Ratio Range: | 15:1 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-2 | Output Diameter (in): | 1.500 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

