Grove Gear HM230-15-2-1.500-180TC-L4
Part #:HM230-15-2-1.500-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BD: | 9 |
| AD: | 6.53 | Center Distance (in): | 3 in |
| F: | 4 | D: | 3.25 |
| I: | 4.84 in | U: | 0.875 in |
| G: | 2 | AE2: | 0.36 |
| L: | 6.57 in | AK: | 8.5 |
| AG: | 7.5 | L1: | 9.82 in |
| C: | 8.88 in | B: | 8.12 |
| AJ: | 7.25 | BF: | 0.53 |
| T: | 1.5 | AE1: | 0.6 |
| BE1: | 0.5 in |
Technical Specifications
| Output RPM: | 116.7 | Output Diameter (in): | 1.500 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.207 | Center Distance (in): | 3 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2549 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Model Code: | HM230 |
| Bore Code: | 24 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

