Grove Gear HM230-15-2-1.500-180TC-L9
Part #:HM230-15-2-1.500-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | L1: | 9.82 in |
| Center Distance (in): | 3 in | AE2: | 0.36 |
| L: | 6.57 in | BD: | 9 |
| AD: | 6.53 | I: | 4.84 in |
| C: | 8.88 in | AK: | 8.5 |
| BE1: | 0.5 in | U: | 0.875 in |
| B: | 8.12 | BF: | 0.53 |
| AE1: | 0.6 | V: | 2.51 in |
| AJ: | 7.25 | F: | 4 |
| G: | 2 | T: | 1.5 |
| AG: | 7.5 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Bore Code: | 24 |
| Thrust Rating - output shaft: | 2549 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Output RPM: | 116.7 | Ratio Range: | 15:1 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.500 in | Input HP @ 1750 RPM: | 4.207 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

