How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | AJ: | 5.88 |
| B: | 8.12 | G: | 2 |
| AD: | 6.53 | BF: | 0.41 |
| L: | 6.57 in | BE: | 0.38 in |
| C: | 8.88 in | LM: | 8.82 |
| U: | 0.875 in | V: | 2.51 in |
| AK: | 4.5 | I: | 4.84 in |
| BD: | 5.88 | T: | 1.5 |
| F: | 4 | AE2: | 0.36 |
| AE1: | 0.6 | AG: | 7.5 |
| Center Distance (in): | 3 in |
Technical Specifications
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Model Code: | HM230 |
| Output Diameter (in): | 1.500 in | Ratio: | 15:1 |
| Center Distance (in): | 3 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Bore Code: | 24 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 4.207 | Output RPM: | 116.7 |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2549 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 15:1 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

