How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AD: | 6.53 |
| AE2: | 0.36 | U: | 0.875 in |
| BF: | 0.41 | LM: | 8.82 |
| AE1: | 0.6 | F: | 4 |
| AJ: | 5.88 | BE: | 0.38 in |
| C: | 8.88 in | AK: | 4.5 |
| L: | 6.57 in | B: | 8.12 |
| Center Distance (in): | 3 in | AG: | 7.5 |
| BD: | 5.88 | D: | 3.25 |
| G: | 2 | T: | 1.625 |
| I: | 4.84 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Bore Code: | 26 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2549 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Model Code: | HM230 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 116.7 |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.207 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

