How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AD: | 6.53 |
| C: | 8.88 in | BF: | 0.41 |
| V: | 2.51 in | B: | 8.12 |
| L: | 6.57 in | U: | 0.875 in |
| AK: | 4.5 | AE1: | 0.6 |
| D: | 3.25 | F: | 4 |
| AJ: | 5.88 | AE2: | 0.36 |
| G: | 2 | T: | 1.625 |
| I: | 4.84 in | AG: | 7.5 |
| LM: | 8.82 | BE: | 0.38 in |
| Center Distance (in): | 3 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 4.207 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Ratio: | 15:1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.625 in |
| Thrust Rating - output shaft: | 2549 | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Output RPM: | 116.7 |
| Assembly: | HM-2 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 26 | Model Code: | HM230 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

