How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | F: | 4 |
| AK: | 8.5 | AD: | 6.53 |
| I: | 4.84 in | U: | 0.875 in |
| AG: | 7.5 | C: | 8.88 in |
| AE1: | 0.6 | G: | 2 |
| BF: | 0.53 | AJ: | 7.25 |
| AE2: | 0.36 | V: | 2.51 in |
| D: | 3.25 | B: | 8.12 |
| T: | 1.625 | L: | 6.57 in |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| L1: | 9.82 in |
Technical Specifications
| Thrust Rating - output shaft: | 2549 | Input HP @ 1750 RPM: | 4.207 |
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 15:1 | Model Code: | HM230 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 15:1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.625 in | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Type: | Right Angle | Bore Code: | 26 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Output RPM: | 116.7 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

