How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LM: | 8.82 |
| AD: | 6.53 | G: | 2 |
| BE: | 0.38 in | L: | 6.57 in |
| AG: | 7.5 | AE2: | 0.36 |
| I: | 4.84 in | AE1: | 0.6 |
| T: | 1.688 | Center Distance (in): | 3 in |
| D: | 3.25 | F: | 4 |
| C: | 8.88 in | BF: | 0.41 |
| V: | 2.51 in | U: | 0.875 in |
| AJ: | 5.88 | AK: | 4.5 |
| B: | 8.12 |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output RPM: | 116.7 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM230 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Assembly: | HM-2 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.688 in | Product Type: | Right Angle |
| Center Distance (in): | 3 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2549 | Input HP @ 1750 RPM: | 4.207 |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

