How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| AG: | 7.5 | AE2: | 0.36 |
| AJ: | 5.88 | T: | 1.688 |
| B: | 8.12 | C: | 8.88 in |
| L: | 6.57 in | D: | 3.25 |
| I: | 4.84 in | BD: | 5.88 |
| AE1: | 0.6 | V: | 2.51 in |
| G: | 2 | LM: | 8.82 |
| AD: | 6.53 | U: | 0.875 in |
| F: | 4 | Center Distance (in): | 3 in |
| BE: | 0.38 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.688 in | Assembly: | HM-2 |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 2549 | No. of Gear Reductions: | Single |
| Bore Code: | 27 | Model Code: | HM230 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.207 | Service Factor: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Ratio Range: | 15:1 |
| Output RPM: | 116.7 | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

