Grove Gear HM230-15-2-1.688-180TC-L1
Part #:HM230-15-2-1.688-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AG: | 7.5 |
| BF: | 0.53 | AJ: | 7.25 |
| V: | 2.51 in | I: | 4.84 in |
| G: | 2 | L: | 6.57 in |
| BD: | 9 | B: | 8.12 |
| BE1: | 0.5 in | AK: | 8.5 |
| AE2: | 0.36 | C: | 8.88 in |
| L1: | 9.82 in | AD: | 6.53 |
| Center Distance (in): | 3 in | D: | 3.25 |
| AE1: | 0.6 | T: | 1.688 |
| F: | 4 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Center Distance (in): | 3 | Model Code: | HM230 |
| Output Diameter (in): | 1.688 in | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 15:1 |
| Assembly: | HM-2 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output RPM: | 116.7 | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Bore Code: | 27 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Thrust Rating - output shaft: | 2549 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 4.207 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

