Grove Gear HM230-15-2-1.688-180TC-L3
Part #:HM230-15-2-1.688-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | C: | 8.88 in |
| AE1: | 0.6 | AK: | 8.5 |
| B: | 8.12 | L: | 6.57 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| AD: | 6.53 | AJ: | 7.25 |
| D: | 3.25 | G: | 2 |
| U: | 0.875 in | T: | 1.688 |
| V: | 2.51 in | BD: | 9 |
| BE1: | 0.5 in | F: | 4 |
| AE2: | 0.36 | BF: | 0.53 |
| AG: | 7.5 |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Model Code: | HM230 |
| Input Diameter (in): | 0.875 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Output RPM: | 116.7 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.688 in | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 4.207 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Ratio: | 15:1 |
| Bore Code: | 27 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2549 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

