Grove Gear HM230-15-2-1.688-180TC-L4
Part #:HM230-15-2-1.688-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BF: | 0.53 |
| AE1: | 0.6 | C: | 8.88 in |
| AK: | 8.5 | L1: | 9.82 in |
| T: | 1.688 | AG: | 7.5 |
| AJ: | 7.25 | I: | 4.84 in |
| F: | 4 | AE2: | 0.36 |
| D: | 3.25 | L: | 6.57 in |
| U: | 0.875 in | BD: | 9 |
| AD: | 6.53 | BE1: | 0.5 in |
| Center Distance (in): | 3 in | G: | 2 |
| B: | 8.12 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 2549 |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Model Code: | HM230 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Output RPM: | 116.7 | Output Diameter (in): | 1.688 in |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Bore Code: | 27 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 4.207 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

