How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AE1: | 0.6 |
| F: | 4 | AJ: | 7.25 |
| Center Distance (in): | 3 in | T: | 1.688 |
| BE1: | 0.5 in | G: | 2 |
| AD: | 6.53 | D: | 3.25 |
| AK: | 8.5 | B: | 8.12 |
| C: | 8.88 in | BF: | 0.53 |
| AG: | 7.5 | L: | 6.57 in |
| AE2: | 0.36 | L1: | 9.82 in |
| U: | 0.875 in | BD: | 9 |
| V: | 2.51 in |
Technical Specifications
| Output RPM: | 116.7 | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2549 |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 4.207 | Input Diameter (in): | 0.875 in |
| Bore Code: | 27 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.688 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Assembly: | HM-2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Model Code: | HM230 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

