How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | D: | 3.25 |
| G: | 2 | V: | 2.51 in |
| AK: | 4.5 | BF: | 0.41 |
| AE1: | 0.6 | AG: | 7.5 |
| AJ: | 5.88 | BE: | 0.38 in |
| F: | 4 | Center Distance (in): | 3 in |
| C: | 8.88 in | AD: | 6.53 |
| B: | 8.12 | T: | 1.688 |
| BD: | 5.88 | I: | 4.84 in |
| L: | 6.57 in | AE2: | 0.36 |
| U: | 0.875 in |
Technical Specifications
| Bore Code: | 27 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2549 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 4.207 | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output RPM: | 116.7 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Ratio: | 15:1 | Assembly: | HM-2 |
| Product Type: | Right Angle | Output Diameter (in): | 1.688 in |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Model Code: | HM230 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

