How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | LM: | 8.82 |
| BD: | 5.88 | BE: | 0.38 in |
| AJ: | 5.88 | D: | 3.25 |
| AG: | 7.5 | F: | 4 |
| BF: | 0.41 | I: | 4.84 in |
| AE2: | 0.36 | AK: | 4.5 |
| C: | 8.88 in | V: | 2.51 in |
| AD: | 6.53 | T: | 1.688 |
| G: | 2 | AE1: | 0.6 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| B: | 8.12 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output RPM: | 116.7 |
| Input HP @ 1750 RPM: | 4.207 | Ratio Range: | 15:1 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2549 |
| Ratio: | 15:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Model Code: | HM230 |
| Bore Code: | 27 | Output Shaft Direction: | 2 |
| Output Key: | 3/8 x 3.00 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.688 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

