How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | BE1: | 0.5 in |
| Center Distance (in): | 3 in | AE1: | 0.6 |
| AD: | 6.53 | BF: | 0.53 |
| L: | 6.57 in | D: | 3.25 |
| AE2: | 0.36 | B: | 8.12 |
| T: | 1.75 | V: | 2.51 in |
| AJ: | 7.25 | AK: | 8.5 |
| I: | 4.84 in | F: | 4 |
| L1: | 9.82 in | G: | 2 |
| BD: | 9 | AG: | 7.5 |
| U: | 0.875 in |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Model Code: | HM230 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.750 in |
| Bore Code: | 28 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Ratio: | 15:1 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 15:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Output RPM: | 116.7 |
| Input RPM: | 1,750 | Assembly: | HM-2 |
| Output Key: | 3/8 X 3.00 | Thrust Rating - output shaft: | 2549 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 4.207 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

