How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | L: | 6.57 in |
| B: | 8.12 | G: | 2 |
| AE2: | 0.36 | AJ: | 7.25 |
| Center Distance (in): | 3 in | D: | 3.25 |
| L1: | 9.82 in | U: | 0.875 in |
| F: | 4 | BF: | 0.53 |
| BE1: | 0.5 in | AK: | 8.5 |
| BD: | 9 | T: | 1.75 |
| AD: | 6.53 | I: | 4.84 in |
| C: | 8.88 in | AG: | 7.5 |
| AE1: | 0.6 |
Technical Specifications
| Motor Frame Size: | 180TC | Model Code: | HM230 |
| Output RPM: | 116.7 | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Gear Type: | Worm | Output Diameter (in): | 1.75 in |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 4.207 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 15:1 | Bore Code: | 28 |
| Thrust Rating - output shaft: | 2549 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output Key: | 3/8 x 3.00 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

