How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | T: | 1.75 |
| AG: | 7.5 | L: | 6.57 in |
| F: | 4 | B: | 8.12 |
| AD: | 6.53 | AK: | 4.5 |
| LM: | 8.82 | BE: | 0.38 in |
| I: | 4.84 in | D: | 3.25 |
| Center Distance (in): | 3 in | BF: | 0.41 |
| C: | 8.88 in | BD: | 5.88 |
| U: | 0.875 in | AJ: | 5.88 |
| G: | 2 | AE2: | 0.36 |
| V: | 2.51 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Ratio: | 15:1 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 4.207 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.750 in |
| Product Type: | Right Angle | Output RPM: | 116.7 |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Assembly: | HM-2 | Service Factor: | 1 |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Bore Code: | 28 | Thrust Rating - output shaft: | 2549 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

