Grove Gear HM230-15-2-1.938-140TC-L2
Part #:HM230-15-2-1.938-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | BE: | 0.38 in |
| AD: | 6.53 | F: | 4 |
| BF: | 0.41 | AE2: | 0.36 |
| AG: | 7.5 | BD: | 5.88 |
| U: | 0.875 in | AK: | 4.5 |
| AJ: | 5.88 | C: | 8.88 in |
| D: | 3.25 | T: | 1.938 |
| LM: | 8.82 | L: | 6.57 in |
| I: | 4.84 in | AE1: | 0.6 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| B: | 8.12 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Model Code: | HM230 | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 116.7 |
| Input HP @ 1750 RPM: | 4.207 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Bore Code: | 31 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2549 | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 0.875 in | Ratio: | 15:1 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

