Grove Gear HM230-15-2-1.938-180TC
Part #:HM230-15-2-1.938-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | BE1: | 0.5 in |
| L1: | 9.82 in | AJ: | 7.25 |
| C: | 8.88 in | Center Distance (in): | 3 in |
| B: | 8.12 | V: | 2.51 in |
| G: | 2 | L: | 6.57 in |
| AK: | 8.5 | AD: | 6.53 |
| F: | 4 | AE1: | 0.6 |
| T: | 1.938 | U: | 0.875 in |
| I: | 4.84 in | BF: | 0.53 |
| AE2: | 0.36 | D: | 3.25 |
| BD: | 9 |
Technical Specifications
| Model Code: | HM230 | Output RPM: | 116.7 |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.207 |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Thrust Rating - output shaft: | 2549 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-2 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio: | 15:1 | Bore Code: | 31 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

