Grove Gear HM230-15-2-1.938-180TC-L1
Part #:HM230-15-2-1.938-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | L1: | 9.82 in |
| BD: | 9 | B: | 8.12 |
| Center Distance (in): | 3 in | T: | 1.938 |
| AJ: | 7.25 | I: | 4.84 in |
| U: | 0.875 in | AE2: | 0.36 |
| F: | 4 | G: | 2 |
| V: | 2.51 in | D: | 3.25 |
| BF: | 0.53 | AE1: | 0.6 |
| AG: | 7.5 | AD: | 6.53 |
| C: | 8.88 in | L: | 6.57 in |
| BE1: | 0.5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Bore Code: | 31 |
| Thrust Rating - output shaft: | 2549 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Model Code: | HM230 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180TC |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Output RPM: | 116.7 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 15:1 |
| Output Diameter (in): | 1.938 in | Input HP @ 1750 RPM: | 4.207 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

