Grove Gear HM230-15-2-1.938-180TC-L9
Part #:HM230-15-2-1.938-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | F: | 4 |
| AJ: | 7.25 | B: | 8.12 |
| L: | 6.57 in | BF: | 0.53 |
| V: | 2.51 in | T: | 1.938 |
| G: | 2 | I: | 4.84 in |
| U: | 0.875 in | AD: | 6.53 |
| AE2: | 0.36 | D: | 3.25 |
| AK: | 8.5 | AG: | 7.5 |
| L1: | 9.82 in | C: | 8.88 in |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| AE1: | 0.6 |
Technical Specifications
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 4.207 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2549 |
| Bore Code: | 31 | Assembly: | HM-2 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 2 |
| Model Code: | HM230 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Output RPM: | 116.7 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

