How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | BF: | 0.53 |
| AJ: | 7.25 | I: | 4.84 in |
| D: | 3.25 | AE2: | 0.36 |
| T: | 1.938 | V: | 2.51 in |
| C: | 8.88 in | B: | 8.12 |
| Center Distance (in): | 3 in | AK: | 8.5 |
| BD: | 9 | U: | 0.875 in |
| F: | 4 | BE1: | 0.5 in |
| AE1: | 0.6 | L1: | 9.82 in |
| AD: | 6.53 | AG: | 7.5 |
| L: | 6.57 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 4.207 |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Ratio Range: | 15:1 | Output RPM: | 116.7 |
| Thrust Rating - output shaft: | 2549 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | Model Code: | HM230 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Assembly: | HM-2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

