How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | F: | 4 |
| BF: | 0.53 | T: | 1.938 |
| BE1: | 0.5 in | V: | 2.51 in |
| C: | 8.88 in | AD: | 6.53 |
| D: | 3.25 | I: | 4.84 in |
| AE1: | 0.6 | BD: | 9 |
| L: | 6.57 in | AJ: | 7.25 |
| AE2: | 0.36 | L1: | 9.82 in |
| U: | 0.875 in | AG: | 7.5 |
| AK: | 8.5 | B: | 8.12 |
| Center Distance (in): | 3 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 31 |
| Output RPM: | 116.7 | Output Shaft Direction: | 2 |
| Model Code: | HM230 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.938 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 4.207 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2549 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 15:1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Ratio: | 15:1 | Center Distance (in): | 3 |
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

