Grove Gear HM230-15-2-1.938-56C-L1
Part #:HM230-15-2-1.938-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | I: | 4.84 in |
| AE2: | 0.36 | C: | 8.88 in |
| F: | 4 | B: | 8.12 |
| AG: | 7.5 | AE1: | 0.6 |
| T: | 1.938 | V: | 2.51 in |
| BE: | 0.38 in | BF: | 0.41 |
| BD: | 5.88 | D: | 3.25 |
| LM: | 8.82 | G: | 2 |
| AD: | 6.53 | Center Distance (in): | 3 in |
| AJ: | 5.88 | U: | 0.875 in |
| L: | 6.57 in |
Technical Specifications
| Output RPM: | 116.7 | Service Factor: | 1 |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.938 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2549 |
| Input HP @ 1750 RPM: | 4.207 | Model Code: | HM230 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 15:1 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Ratio: | 15:1 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Bore Code: | 31 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

