Grove Gear HM230-15-2-1.938-56C-L3
Part #:HM230-15-2-1.938-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AK: | 4.5 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| LM: | 8.82 | B: | 8.12 |
| AE2: | 0.36 | AJ: | 5.88 |
| D: | 3.25 | AE1: | 0.6 |
| I: | 4.84 in | BD: | 5.88 |
| T: | 1.938 | BF: | 0.41 |
| F: | 4 | AD: | 6.53 |
| C: | 8.88 in | BE: | 0.38 in |
| AG: | 7.5 | V: | 2.51 in |
| G: | 2 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.207 |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Model Code: | HM230 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 31 |
| Output Diameter (in): | 1.938 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 56C |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2549 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Output RPM: | 116.7 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

