Grove Gear HM230-15-2-1.938-56C-L9
Part #:HM230-15-2-1.938-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | L: | 6.57 in |
| AE1: | 0.6 | BF: | 0.41 |
| AD: | 6.53 | BE: | 0.38 in |
| AG: | 7.5 | Center Distance (in): | 3 in |
| V: | 2.51 in | G: | 2 |
| B: | 8.12 | AJ: | 5.88 |
| AE2: | 0.36 | T: | 1.938 |
| I: | 4.84 in | BD: | 5.88 |
| AK: | 4.5 | F: | 4 |
| U: | 0.875 in | C: | 8.88 in |
| LM: | 8.82 |
Technical Specifications
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Ratio: | 15:1 | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 2549 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Bore Code: | 31 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.207 |
| Output Diameter (in): | 1.938 in | Output RPM: | 116.7 |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Model Code: | HM230 | Service Factor: | 1 |
| Assembly: | HM-2 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

