How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | T: | 1.688 |
| AJ: | 5.88 | V: | 2.51 in |
| G: | 2 | U: | 0.875 in |
| BD: | 5.88 | BE: | 0.38 in |
| AE2: | 0.36 | AD: | 6.53 |
| L: | 6.57 in | F: | 4 |
| B: | 8.12 | AE1: | 0.6 |
| BF: | 0.41 | D: | 3.25 |
| AG: | 7.5 | C: | 8.88 in |
| I: | 4.84 in | Center Distance (in): | 3 in |
| AK: | 4.5 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Diameter (in): | 1.688 in |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 x 3.00 | Motor Frame Size: | 140TC |
| Model Code: | HM230 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 27 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.207 |
| Output RPM: | 116.7 | Thrust Rating - output shaft: | 2549 |
| Ratio: | 15:1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Ratio Range: | 15:1 | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

