How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | BF: | 0.53 |
| G: | 2 | U: | 0.875 in |
| BE1: | 0.5 in | D: | 3.25 |
| C: | 8.88 in | AD: | 6.53 |
| F: | 4 | BD: | 9 |
| I: | 4.84 in | L: | 6.57 in |
| L1: | 9.82 in | AK: | 8.5 |
| AE1: | 0.6 | AG: | 7.5 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| AJ: | 7.25 | B: | 8.12 |
| AE2: | 0.36 |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 116.7 | Thrust Rating - output shaft: | 2549 |
| Output Diameter (in): | 1.500 in | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 4.207 | Input Style: | Flexible Coupling Input |
| Ratio: | 15:1 | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Bore Code: | 24 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM230 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

