How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | G: | 2 |
| B: | 8.12 | AK: | 8.5 |
| AE1: | 0.6 | F: | 4 |
| L: | 6.57 in | C: | 8.88 in |
| AG: | 7.5 | Center Distance (in): | 3 in |
| V: | 2.51 in | BE1: | 0.5 in |
| T: | 1.938 | AE2: | 0.36 |
| AD: | 6.53 | BD: | 9 |
| U: | 0.875 in | I: | 4.84 in |
| L1: | 9.82 in | D: | 3.25 |
| AJ: | 7.25 |
Technical Specifications
| Ratio Range: | 15:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 4.207 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 31 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Output RPM: | 116.7 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2549 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Model Code: | HM230 | Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

