How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | G: | 2 |
| L: | 6.57 in | AJ: | 5.88 |
| AG: | 7.5 | V: | 2.51 in |
| AK: | 4.5 | D: | 3.25 |
| T: | 1.625 | U: | 0.875 in |
| BE: | 0.38 in | AE2: | 0.36 |
| LM: | 8.82 | BD: | 5.88 |
| C: | 8.88 in | AE1: | 0.6 |
| Center Distance (in): | 3 in | B: | 8.12 |
| AD: | 6.53 | I: | 4.84 in |
| BF: | 0.41 |
Technical Specifications
| Model Code: | HM230 | Thrust Rating - output shaft: | 2549 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 4.207 | Motor Frame Size: | 56C |
| Ratio Range: | 15:1 | Output Diameter (in): | 1.625 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Center Distance (in): | 3 | Bore Code: | 26 |
| Reducer: | Worm - Right Angle | Output RPM: | 116.7 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 x 3.00 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

