How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | AK: | 4.5 |
| AE1: | 0.6 | BE: | 0.38 in |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| BF: | 0.41 | T: | 1.938 |
| L: | 6.57 in | AE2: | 0.36 |
| AD: | 6.53 | B: | 8.12 |
| F: | 4 | V: | 2.51 in |
| U: | 0.875 in | D: | 3.25 |
| I: | 4.84 in | LM: | 8.82 |
| G: | 2 | AG: | 7.5 |
| BD: | 5.88 |
Technical Specifications
| Center Distance (in): | 3 | Bore Code: | 31 |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Output RPM: | 116.7 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 4.207 |
| Output Diameter (in): | 1.938 in | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2549 | Model Code: | HM230 |
| Ratio: | 15:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

