Grove Gear HM230-20-1-1.188-140TC
Part #:HM230-20-1-1.188-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | BD: | 5.88 |
| C: | 8.88 in | AK: | 4.5 |
| Center Distance (in): | 3 in | G: | 2 |
| BF: | 0.41 | AE2: | 0.36 |
| V: | 2.51 in | T: | 1.188 |
| AJ: | 5.88 | AD: | 6.53 |
| L: | 6.57 in | B: | 8.12 |
| LM: | 8.82 | AE1: | 0.6 |
| U: | 0.875 in | BE: | 0.38 in |
| F: | 4 | D: | 3.25 |
| AG: | 7.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 3.233 |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Bore Code: | 19 |
| Model Code: | HM230 | Output RPM: | 87.5 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.188 in | Ratio: | 20:1 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 20:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

