Grove Gear HM230-20-1-1.188-140TC-L1
Part #:HM230-20-1-1.188-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | D: | 3.25 |
| BD: | 5.88 | U: | 0.875 in |
| AK: | 4.5 | AG: | 7.5 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| AD: | 6.53 | G: | 2 |
| LM: | 8.82 | AE2: | 0.36 |
| C: | 8.88 in | BE: | 0.38 in |
| V: | 2.51 in | BF: | 0.41 |
| AJ: | 5.88 | I: | 4.84 in |
| AE1: | 0.6 | F: | 4 |
| T: | 1.188 |
Technical Specifications
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Assembly: | HM-1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 3.233 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2574 |
| Ratio Range: | 20:1 | Model Code: | HM230 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

