Grove Gear HM230-20-1-1.188-140TC-L4
Part #:HM230-20-1-1.188-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | B: | 8.12 |
| I: | 4.84 in | L: | 6.57 in |
| D: | 3.25 | U: | 0.875 in |
| BF: | 0.41 | F: | 4 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| AJ: | 5.88 | T: | 1.188 |
| AG: | 7.5 | BD: | 5.88 |
| AE1: | 0.6 | C: | 8.88 in |
| LM: | 8.82 | AK: | 4.5 |
| AE2: | 0.36 | AD: | 6.53 |
| G: | 2 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 2574 | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 19 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Model Code: | HM230 | Input HP @ 1750 RPM: | 3.233 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 87.5 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

