Grove Gear HM230-20-1-1.188-180TC-L3
Part #:HM230-20-1-1.188-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | G: | 2 |
| F: | 4 | U: | 0.875 in |
| L: | 6.57 in | BD: | 9 |
| AE1: | 0.6 | BE1: | 0.5 in |
| I: | 4.84 in | B: | 8.12 |
| T: | 1.188 | C: | 8.88 in |
| AD: | 6.53 | AG: | 7.5 |
| BF: | 0.53 | AJ: | 7.25 |
| AE2: | 0.36 | D: | 3.25 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| L1: | 9.82 in |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | HM-1 |
| Output Shaft Direction: | 1 | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.233 | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Gear Type: | Worm |
| Model Code: | HM230 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Ratio: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

